Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
YCWPF, YCWPFS - Hydraulic Couplings - 45 Degree Elbow Type, Female - PT, PF Both-Side Male Threads
Misumi
...
YCWPF, YCWPFS - Hydraulic Couplings - 45 Degree Elbow Type, Female - PT, PF Both-Side Male Threads
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
YCWPF22F
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Applicable Fluid
AF
Normal Operating Pressure
NOP [MPa]
No.
NO
T R (PT)
T
F G (PF)
F
L1
L1 [mm]
L2
L2 [mm]
l1
LL1 [mm]
l2
LL2 [mm]
1
2
3
4
YCWPF11F
1025 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
11F
1/8
1/8
18
17
12
11
YCWPF22F
1025 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
22F
1/4
1/4
21
21
13
13
YCWPF33F
1025 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
33F
3/8
3/8
23
23
15
15
YCWPF44F
1025 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
44F
1/2
1/2
29
28
18
18
Visa komprimerad display (4 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Misumi
- YCWPF, YCWPFS
Shorttext
Hydraulic Couplings - 45 Degree Elbow Type, Female - PT, PF Both-Side Male Threads
Sista förändringen
29.11.2024 04:28:16
Enhet
Nyckelord
Couplings
Female
Hydraulic
Male Threads
Type
degree Elbow
metric
Klassificeringar
CNS
CNSERPBASE Object Properties